Matching Products
Matching Products NEW
Part number: 09 47 030 0001
RJI cord 1xIP20 ang.270°,22/1; 0,5m;soli
RJI cord 1xIP20 ang.270°,22/1; 0,5m;soli

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Cable assemblies
Pre-assembled on one side
Copper cable (round)
Angled top
Cable length: 0.5 m
Notes
Compare
This product is not orderable anymore. Please contact your local distribution partner.
Part number: 09 47 030 0001
RJI cord 1xIP20 ang.270°,22/1; 0,5m;soli
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Part List
  • Part list details
    Connector 1
    Type of cable
Identification
  • Category 系統佈線
  • Series HARTING RJ Industrial®
  • Element 電纜組裝
  • Specification 預裝一端
  • Connector 1 HARTING RJ Industrial®
  • Type of cable 銅質電纜 (圓型)
  • Description of the cable 頂彎式
Version
  • Cable length 0.5 m
  • Number of cores 4
  • Core structure 4x AWG 22/1
技術參數
  • Transmission characteristics Cat. 5 D 級:到100 MHz
  • Data rate
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
材料特性
  • 材料(電纜) PVC
  • 顏色(電纜) 綠色
  • RoHS 符合
  • ELV 狀態 符合
  • China RoHS e
  • REACH 附件XVII 物質 不包含
  • REACH 附件XIV 物質 不包含
  • REACH SVHC 物質 不包含
  • 加州 65 號提案物質
  • 加州 65 號提案物質
Commercial data
  • Packaging size 1
  • Net weight 47.14 g
  • Country of origin 德國
  • European customs tariff number 85444290
  • GTIN 5713140242876
  • ETIM EC002599
  • eCl@ss 27060390 Ready-made data cable (unspecified)
Documentation
Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
HARTING Device Connectivity - Chapter 01
HARTING Device Connectivity
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare