eShop Pomoc
myHARTING Login
Konfiguratory
Products
Products
eShop News
Industrial connectors / Han
®
Industrial Ethernet Switches
PCB connectors
Interface connectors
Circular connectors
Operator interfaces
System cabling
Charging equipment for Electromobility
Tools
myHARTING
Downloads / Catalogue order
Downloads / Catalogue order
Pobieranie katalogów
Pobierz dane ePLAN
Pobierz dane Zuken E3series
HARTING na YouTube
Product Data Manager (only eng.)
Repairservice
Dodaj do listy życzeń
Usunięcie z listy życzeń
Matching Products
Matching Products
NEW
Dane niedostępne
eShop
System cabling
...
Data Copper cable
RJ45
09 47 050 2005
Numer Katalogowy: 09 47 050 2005
RJI IP20 stra.+ang.180,22/1;3m;solid
Obraz tylko poglądowy. Szczegóły w opisie produktu.
Properties Overview
Cable assemblies
Pre-assembled on both sides
Copper cable (round)
Cable length: 3 m
Notatki
Compare
This product is not orderable anymore.
Please contact your local distribution partner.
Numer Katalogowy: 09 47 050 2005
RJI IP20 stra.+ang.180,22/1;3m;solid
Notatki
Compare
All functionalities, price and availability after
sign in
.
Dodaj do listy życzeń
Usunięcie z listy życzeń
Distributors
E-Mail Inquiry
Matching Products
NEW
Dane niedostępne
Overview
Product Details
Downloads
Knowledge
Distributors
Product Details
Downloads
Knowledge
Distributors
Szczegóły Produktu
Part List
Part list details
Connector 2
RJ Ind. RJ45 Cat.5, 4pol. overm
Connector 1
RJ Ind. RJ45 Cat.5, 4pol. ang overm 180°
Type of cable
HAR PROFINET Typ A 4xAWG22/1 PVC
Identification
Category
System cabling
Series
RJ45
Element
Cable assemblies
Specification
Pre-assembled on both sides
Connector 1
RJ45 Connector
Straight
Connector 2
RJ45 Connector
Angled Left
Type of cable
Copper cable (round)
Version
Cable length
3 m
Number of cores
4
Core structure
4x AWG 22/1
Technical characteristics
Transmission characteristics
Cat. 5 Class D up to 100 MHz
Data rate
10 Mbit/s
100 Mbit/s
Material properties
Material (cable)
PVC
Colour (cable)
Green
RoHS
compliant
ELV status
compliant
China RoHS
e
REACH Annex XVII substances
Not contained
REACH ANNEX XIV substances
Not contained
REACH SVHC substances
Not contained
California Proposition 65 substances
Yes
California Proposition 65 substances
Nickel
Commercial data
Packaging size
1
Net weight
1 g
Country of origin
Romania
European customs tariff number
85444290
GTIN
5713140269002
ETIM
EC002599
eCl@ss
27060390 Ready-made data cable (unspecified)
Downloads
Download Package
Documentation
Type Sheet
Pokaż Informacje
Ukryj informacje
Download Settings
PDF
CGM
DXF
Ściągnij
Pokaż Informacje
Ukryj informacje
The type sheet is a 2D figure of the product. It is available in file formats PDF, CMG and DXF.
Product Declaration
Pokaż Informacje
Ukryj informacje
Download Settings
PDF (English)
Ściągnij
Pokaż Informacje
Ukryj informacje
The product declaration in PDF format documents the conformity of the product with various standards such as RoHS, REACH, ELV etc.
Engineering Data
3D CAD Data
Pokaż Informacje
Ukryj informacje
Download Settings
STEP
Ściągnij
Pokaż Informacje
Ukryj informacje
Neutral 3D CAD data for all common CAD tools. They can be used for a quick and easy use of HARTING products in CAx engineering processes.
3D CAD Data
Pokaż Informacje
Ukryj informacje
Download Settings
STEP
JT
JT
Ściągnij
Pokaż Informacje
Ukryj informacje
Neutral 3D CAD data for all common CAD tools. They can be used for a quick and easy use of HARTING products in CAx engineering processes.
2D/3D Multi CAD Data
Pokaż Informacje
Ukryj informacje
Download Settings
Ściągnij
Pokaż Informacje
Ukryj informacje
Over 60 native formats of 2D and 3D CAD data for all common CAx tools. They can be used for a quick and easy integration of HARTING products in CAx engineering processes.
Click
here
for further information.
Zuken E³.series (2019+)
Pokaż Informacje
Ukryj informacje
Ściągnij
Pokaż Informacje
Ukryj informacje
ZUKEN E3.series data from the ZUKEN Component Cloud for or quick and easy use of HARTING products in ZUKEN E³.series (2019+). The library data includes all important information such as:
Fastening points
Symbols
Alternative views
Technical parameters
Classifications
Part numbers
...
Click
here
for further information.
Further Documents
Asset Administration Shell
Pokaż Informacje
Ukryj informacje
Download Settings
AAS
Ściągnij
Pokaż Informacje
Ukryj informacje
The AAS data is organised in a structured way according to an open standard from IDTA (
International Digital Twin Association
), using a data model that allows different systems and applications to interact with the Asset Administration Shell in a standardised and interoperable way. This enables seamless integration and communication between different systems and applications. Further information can be found
here
.
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
Zamknij
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
Compare