Matching Products
Matching Products NEW
Part number: 21 34 870 0390 010
M12 Cable Assembly A-cod an/- f/- 1,0m
M12 Cable Assembly A-cod an/- f/- 1,0m

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Cable assemblies
Pre-assembled on one side
Copper cable (round)
Cable length: 1 m
Notes
Compare
This product will not be orderable much longer. You can use the successor .
Part number: 21 34 870 0390 010
M12 Cable Assembly A-cod an/- f/- 1,0m
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Part List
  • Part list details
    Conector 1
    Tip cablu
Identificare
  • Categoria System cabling
  • Seria Conectori circulari M12
  • Element Asamblări de cabluri
  • Specificație Preasamblat pe o parte
  • Conector 1
    M12 A-coding
    Female Angled
  • Tip cablu Copper cable (round)
Versiune
  • Lungimea cablului 1 m
  • Număr de miezuri 3
  • Structură miez 3x 0.34 mm²
  • Codificare A-coding
Proprietăţi material
  • Material (cablu) PUR (polyurethane)
  • Culoare (cablu) Black
  • RoHS compliant with exemption
  • Excepţii RoHS 6(c): Copper alloy containing up to 4 % lead by weight
  • stare ELV compliant with exemption
  • China RoHS 50
  • Substanţe REACH Anexa XVII Not contained
  • Substanţe REACH ANEXA XIV Not contained
  • Substanţe REACH SVHC Yes
  • Substanţe REACH SVHC Lead
  • Număr ECHA SCIP 0d7d3693-d625-47ab-934a-d241bf72c86e
  • Propunerea din California 65 de substanțe Yes
  • Propunerea din California 65 de substanțe
    Lead
    Nickel
Specificaţii şi omologări
  • Omologări CE
Date comerciale
  • Dimensiuni ambalaj 1
  • Masă netă 40,4 g
  • Ţara de origine Cehia
  • Cod tarif vamal european 85444290
  • GTIN 5713140143852
  • ETIM EC001855
  • eCl@ss 27060311 Assembled sensor actuator-line
Documentation
Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare