Matching Products
Matching Products NEW
Accessories
5
Inserts
12
Part number: 21 41 000 0010
M12-ACC-HOUSING
M12-ACC-HOUSING

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Housing
for front mounting, M14 x 1
Notes
Compare
Part number: 21 41 000 0010
M12-ACC-HOUSING
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Accessories
5
Inserts
12
Product Details
Identification
  • Category Accessories
  • Series Circular connectors M12
  • Type of accessory Housing
  • Description of the accessory
    for front mounting
    M14.5 x 1
Version
  • Gender Female
  • Locking type Screw locking
  • Details If necessary, order lock nut 21 41 000 0011 separately.
Technical characteristics
  • Mounting height 9 mm
  • Tightening torque 1 Nm Lock nut
  • Degree of protection acc. to IEC 60529 IP67 mated condition
Material properties
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • ECHA SCIP number 0d7d3693-d625-47ab-934a-d241bf72c86e
  • California Proposition 65 substances Yes
  • California Proposition 65 substances Lead
Commercial data
  • Packaging size 25
  • Net weight 7.05 g
  • Country of origin Czechia
  • European customs tariff number 85389099
  • GTIN 5713140236516
  • ETIM EC002943
  • eCl@ss 27440292 Connector component (accessories)
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
HARTING Circular Connectors
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare