Matching Products
Matching Products NEW
Part number: 21 01 000 0039
Lock nut Pg 13,5-SW 24
Lock nut Pg 13,5-SW 24

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Lock nut
Metal
Pg 13.5
Notes
Compare
This product is not orderable anymore. You can use the successor .
Part number: 21 01 000 0039
Lock nut Pg 13,5-SW 24
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Accessories
  • Series HARAX®
  • Type of accessory Lock nut
  • Description of the accessory Metal
Technical characteristics
  • Wrench size 24
  • Size Pg 13.5
Material properties
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Not contained
Commercial data
  • Packaging size 1
  • Net weight 0.1 g
  • Country of origin France
  • European customs tariff number 74153300
  • GTIN 5713140136540
  • ETIM EC002943
  • eCl@ss 27440292 Connector component (accessories)
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

EPLAN Data Portal

Show information

Download

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
HARTING Device Connectivity
HARTING Circular Connectors
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare