Matching Products
Matching Products NEW
Device side / Panel feed through
1
部品番号: 33 57 211 0015 001
Hybr.cable Assy,AC,1m,FO+POW-MM-2xHAN3A
Hybr.cable Assy,AC,1m,FO+POW-MM-2xHAN3A

画像は一例です。製品詳細を参照ください。

Properties Overview
ケーブルアセンブリ
両端組立て済み
ハイブリッドケーブル (銅/FO)
マルチモード, ACバージョン
ケーブル長さ: 1 m
ノート
Compare
部品番号: 33 57 211 0015 001
Hybr.cable Assy,AC,1m,FO+POW-MM-2xHAN3A
ノート
Compare
All functionalities, price and availability after sign in.
要望リストへ追加
Matching Products NEW
Device side / Panel feed through
1
製品詳細
Part List
  • Part list details
    Type of cable
    Connector 1
    Connector 2
Identification
  • Category Patch cord
  • Element Cavi pre-assemblati
  • Specification Pre-cablato su entrambi i lati
  • Connector 1
    Han® 3 A Metallo
    LC duplex
  • Connector 2
    Han® 3 A Metallo
    LC duplex
  • Type of cable Cavo ibrido (rame/FO)
  • Description of the cable
    Multimodale
    Versione AC
Version
  • Cable length 1 m
  • Core structure
    2x G50 / 125 µm
    3x 2,5 mm²
Technical characteristics
  • Cable diameter 12,6 mm
Material properties
  • Material (cable) PVC
  • RoHS Conforme con esenzione
  • RoHS exemptions 6 c): Leghe di rame contenenti fino al 4 % di piombo in peso
  • ELV status Conforme con esenzione
  • China RoHS 50
  • REACH Annex XVII substances Non incluso
  • REACH ANNEX XIV substances Non incluso
  • REACH SVHC substances Si
  • REACH SVHC substances Piombo
  • California Proposition 65 substances Si
  • California Proposition 65 substances
    Triossido di antimonio
    Piombo
    Nichel
    Naftalene
Commercial data
  • Packaging size 1
  • Net weight 492 g
  • Country of origin Czechia
  • European customs tariff number 85447000
  • GTIN 5713140244405
  • eCl@ss 27060390 Ready-made data cable (unspecified)
  • ETIM EC002599
  • UNSPSC 24.0 26121600
Documentation
Data Sheet

情報を表示

Download Settings

情報を表示

Type Sheet

情報を表示

Download Settings

情報を表示

Product Declaration

情報を表示

Download Settings

情報を表示

Further Documents
Asset Administration Shell

情報を表示

Download Settings

情報を表示

Catalogues & Brochures
HARTING Ethernet Cabling
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare