Matching Products
Matching Products NEW
Part number: 09 36 003 5410
Han Ex-C for HCC Han 3A
Han Ex-C for HCC Han 3A

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Protection cover
for cable to cable housing, Metal, With fixing cord
Size: 3 A
Single locking lever
Material (hood/housing): Zinc die-cast
Powder-coated
RAL 5015 (sky blue)
Degree of protection: IP65 With cable gland
Notes
Compare
Part number: 09 36 003 5410
Han Ex-C for HCC Han 3A
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Accessories
  • Series of hoods/housings Han® Ex
  • Type of accessory Protection cover
  • Description of the accessory
    for cable to cable housing
    Metal
    With fixing cord
Version
  • Size 3 A
  • Locking type Single locking lever
  • Details for mounted male insert
  • Details ATTENTION! Only to be used with Han® Ex hoods and housings!
Technical characteristics
  • Limiting temperature -20 ... +40 °C
  • Degree of protection acc. to IEC 60529 IP65 With cable gland
Material properties
  • Material (hood/housing) Zinc die-cast
  • Surface (hood/housing) Powder-coated
  • Colour (hood/housing) RAL 5015 (sky blue)
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
    Lead
    Nickel
Commercial data
  • Packaging size 1
  • Net weight 22.5 g
  • Country of origin Romania
  • European customs tariff number 85389099
  • GTIN 5713140192287
  • ETIM EC002314
  • eCl@ss 27440208 Cap for industrial connectors