Matching Products
Matching Products NEW
Tools
4
Part number: 09 03 000 6127
DIN-Signal high current m, 40A solder
DIN-Signal high current m, 40A solder

Image is for illustration purposes only. Please refer to product description.

Properties Overview
PCB solder contact
Angled
Rated current: ≤40 A
Male contact for male connectors
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Notes
Compare
Load in configurator
Free Sample
Part number: 09 03 000 6127
DIN-Signal high current m, 40A solder
Notes
Compare
Load in configurator
Free Sample
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Tools
4
Product Details
Identification
  • Category Contacts
  • Series
    DIN 41612
    har-modular®
  • Type of contact PCB solder contact
  • Description of the contact Angled
  • Contacts for
    DIN 41612 Type M
    DIN 41612 Type MH 21+5
    DIN 41612 Bauform M 0+2
    har-modular® M module, male, angled
Version
  • Termination method Solder termination
  • Gender Male contact for male connectors
  • Connection type
    Motherboard to daughtercard
    Mezzanine
    Extender card
    PCB to cable
  • Manufacturing process Turned contacts
Technical characteristics
  • Rated current ≤ 40 A
  • Insertion force ≤ 10 N
  • Withdrawal force ≥ 1.6 N
  • Performance level 1
  • Mating cycles ≥ 500
Material properties
  • Material (contacts) Copper alloy
  • Surface (contacts)
    Noble metal over Ni Mating side
    Sn over Ni Termination side
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • ECHA SCIP number 339476a1-86ba-49e9-ab4b-cd336420d72a
  • California Proposition 65 substances Yes
  • California Proposition 65 substances Lead
Specifications and approvals
  • Specifications DIN 41626
Commercial data
  • Packaging size 30
  • Net weight 3.03 g
  • Country of origin Germany
  • European customs tariff number 85366990
  • GTIN 5713140003903
  • ETIM EC000796
  • eCl@ss 27440204 Contact for industrial connectors
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
Instructions
Assembly instructions
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
Connectors DIN 41 612 - Chapter 04
Connectors DIN 41 612 - Chapter 01
Connectors DIN 41 612
har-modular®
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare