Matching Products
Matching Products NEW
Combinables
74
Part number: 21 43 361 9800
M12-ADPT-M12/M12-8/4P-YCOD-F/F/F-STR
M12-ADPT-M12/M12-8/4P-YCOD-F/F/F-STR

Image is for illustration purposes only. Please refer to product description.

Properties Overview
T-splitter
Notes
Compare
Part number: 21 43 361 9800
M12-ADPT-M12/M12-8/4P-YCOD-F/F/F-STR
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
74
Product Details
Identification
  • Category Accessories
  • Series Circular connectors M12
  • Connector 1 Female
  • Connector 2 Female
  • Connector 3 Female
  • Type of accessory T-splitter
Version
  • Gender
    Male
    Female
  • Shielding Shielded
  • Number of contacts 8
  • Number of data contacts 4
  • Number of power contacts 4
  • Coding Y-coding
Technical characteristics
  • Rated voltage ‌ 30 V DC
  • Rated impulse voltage 0.8 kV
  • Rated current (data) 0.5 A
  • Rated current (power) 4 A
  • Transmission characteristics Cat. 5
  • Limiting temperature -25 ... +85 °C
  • Mating cycles ≥ 100
  • Degree of protection acc. to IEC 60529 IP54
Material properties
  • Material (contacts) Copper alloy
  • Surface (contacts) Au over Ni Mating side
  • Material flammability class acc. to UL 94 V-0
Specifications and approvals
  • Specifications IEC 61076-2-101
  • PROFINET Yes
Commercial data
  • Packaging size 1
  • Country of origin Germany
  • European customs tariff number 85366990
  • GTIN 5713140236707
  • ETIM EC002943
  • eCl@ss 27440292 Connector component (accessories)