Matching Products
Matching Products NEW
Combinables
4
Accessories
4
Spare Part
1
Inserts
37
Frames
2
Part number: 19 44 310 0303
Han-INOX 10B-HBM-SL-hinged cover
Han-INOX 10B-HBM-SL-hinged cover

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Bulkhead mounted housing
With metal cover
Size: 10 B
Single locking lever
Stainless steel
Material (hood/housing): Stainless steel
Uncoated
Unpainted
Material (seal): FPM
Notes
Compare
Part number: 19 44 310 0303
Han-INOX 10B-HBM-SL-hinged cover
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
4
Accessories
4
Spare Part
1
Inserts
37
Frames
2
Product Details
Identification
  • Category Hoods / Housings
  • Series of hoods/housings Han-INOX®
  • Type of hood/housing Bulkhead mounted housing
  • Description of hood/housing With metal cover
Version
  • Size 10 B
  • Locking type Single locking lever
  • Field of application Hoods/housings for harsh environments
Technical characteristics
  • Limiting temperature -40 ... +125 °C
  • Note on the limiting temperature For use as a connector according to IEC 61984.
  • Degree of protection acc. to IEC 60529 IP65
  • Type rating acc. to UL 50 / UL 50E
    4
    4X
    12
Material properties
  • Material (hood/housing) Stainless steel
  • Surface (hood/housing) Uncoated
  • Colour (hood/housing) Unpainted
  • Material (seal) FPM
  • Material (locking) Stainless steel
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
    Naphthalene
Specifications and approvals
  • UL / CSA
    UL 1977 ECBT2.E235076
    CSA-C22.2 No. 182.3 ECBT8.E235076
  • Approvals
    CE
    DNV GL
Commercial data
  • Packaging size 1
  • Net weight 516.5 g
  • Country of origin Germany
  • European customs tariff number 85389099
  • GTIN 5713140132061
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
Chapter Han® Hoods and Housings with metric thread
Industrial Connectors Han®
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare