Matching Products
Matching Products NEW
Part number: 09 57 368 0514 000
Han 3A Thermoplastic receptacle AC set
Han 3A Thermoplastic receptacle AC set

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Connectors
Panel feed through HIFF version
Contacts: 8 + 3x 300 V AC
Size: 3 A
Notes
Compare
Part number: 09 57 368 0514 000
Han 3A Thermoplastic receptacle AC set
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Connectors
  • Series RJ45 Hybrid
  • Element Panel feed through
  • Specification HIFF version
Version
  • Size 3 A
  • Shielding Fully shielded, 360° shielding contact
  • Number of contacts 8
  • Contact configuration L1, PE, N
  • further contacts + 3x 300 V AC
Technical characteristics
  • Conductor cross-section 0.08 ... 0.22 mm² Stranded
  • Conductor cross-section [AWG] AWG 28 ... AWG 24 Stranded
  • Transmission characteristics Cat. 5 Class D up to 100 MHz
  • Data rate
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
    ‌ 1 Gbit/s
    ‌ 2.5 Gbit/s
  • Limiting temperature -40 ... +70 °C
Material properties
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • ECHA SCIP number 5dbb3851-b94e-4e88-97a1-571845975242
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Antimony trioxide
    Lead
    Nickel
    Naphthalene
Specifications and approvals
  • Approvals DNV GL
Commercial data
  • Packaging size 1
  • Net weight 80 g
  • Country of origin Germany
  • European customs tariff number 85389099
  • GTIN 5713140393776
  • ETIM EC002636
  • eCl@ss 27440113 Rectangular connectors (set)