Matching Products
Matching Products NEW
Tools
1
Part number: 09 40 000 9851
Han 1HC-M-TC 800 fixing elements - SP3
Han 1HC-M-TC 800 fixing elements - SP3

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Retaining ring
SP3
Metal
Notes
Compare
Part number: 09 40 000 9851
Han 1HC-M-TC 800 fixing elements - SP3
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Tools
1
Product Details
Identification
  • Category Accessories
  • Series of hoods/housings Han® HPR
  • Type of accessory Retaining ring
  • Description of the accessory SP3
Technical characteristics
  • Tightening torque ‌5 Nm
Material properties
  • Material (accessories) Metal
Commercial data
  • Packaging size 1
  • Net weight 120 g
  • Country of origin Germany
  • European customs tariff number 85389099
  • GTIN 5713140903517
  • eCl@ss 27440392 Connector (accessories)
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
Instructions
Assembly instructions

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare