Matching Products
Matching Products NEW
Contacts
15
Combinables
3
Tools
2
Accessories
3
Spare Part
4
Hoods/Housings
149
Frames
1
Part number: 09 12 012 3001
Han 12Q-SMC-MI-CRT-PE with QL
Han 12Q-SMC-MI-CRT-PE with QL

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Inserts
Crimp termination
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: ‌10 A
Size: 3 A
Contacts: 12
Conductor cross-section: 0.14 ... 2.5 mm²
Notes
Compare
Load in configurator
NEW
Derating tool
Part number: 09 12 012 3001
Han 12Q-SMC-MI-CRT-PE with QL
Notes
Compare
Load in configurator
NEW
Derating tool
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Contacts
15
Combinables
3
Tools
2
Accessories
3
Spare Part
4
Hoods/Housings
149
Frames
1
Product Details
Identification
  • Category 插蕊
  • Series Han® Q
  • Identification 12/0
  • Specification 帶Han-Quick Lock® PE插針
Version
  • Termination method 壓接針
  • Gender 公頭
  • Size 3 A
  • Number of contacts 12
  • PE contact
  • Details
    藍色滑片(PE:0.5 ... 2.5 mm²)
    請單獨訂購壓接針。
  • Details 符合 IEC 60228 Class 5 標準的多股線
Technical characteristics
  • Conductor cross-section 0.14 ... 2.5 mm²
  • Rated current ‌ 10 A
  • Rated voltage 400 V
  • Rated impulse voltage 6 kV
  • Pollution degree 3
  • Rated voltage acc. to UL 600 V
  • Rated voltage acc. to CSA 600 V
  • Insulation resistance >1010 Ω
  • Limiting temperature -40 ... +125 °C
  • Mating cycles ≥ 500
Material properties
  • Material (insert) 聚碳酸酯 (PC)
  • Colour (insert) RAL 7032(卵石灰)
  • Material flammability class acc. to UL 94 V-0
  • RoHS 符合豁免標準
  • RoHS exemptions 6(c):銅合金含鉛量高達 4 %
  • ELV status 符合豁免標準
  • China RoHS 50
  • REACH Annex XVII substances 不包含
  • REACH ANNEX XIV substances 不包含
  • REACH SVHC substances
  • REACH SVHC substances
  • ECHA SCIP number 5dbb3851-b94e-4e88-97a1-571845975242
  • California Proposition 65 substances
  • California Proposition 65 substances
  • Fire protection on railway vehicles EN 45545-2 (2020-08)
  • Requirement set with Hazard Levels
    R22 (HL 1-3)
    R23 (HL 1-3)
Specifications and approvals
  • Specifications
    IEC 60664-1
    IEC 61984
  • UL / CSA
    UL 1977 ECBT2.E235076
    CSA-C22.2 No. 182.3 ECBT8.E235076
  • Approvals DNV GL
Commercial data
  • Packaging size 10
  • Net weight 0.9 g
  • Country of origin 羅馬尼亞
  • European customs tariff number 85366990
  • GTIN 5713140018013
  • ETIM EC000438
  • eCl@ss 27440205 Contact insert for industrial connectors
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
EPLAN Data Portal

Show information

Download

Show information

Instructions
Assembly instructions

Show information

Download Settings

Show information

Manual
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
Chapter Han-Yellock®
Chapter Han® Q
Industrial Connectors Han®
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare