Circular connectors M23
  • 12 to 19 poles
  • IP67
  • PVC, PUR
Filters
  • Core structure
    Select a value Reset filter
    • 12x AWG 18
      16
    • 17x AWG 18
      16
    • 3x AWG 18 + 16x AWG 22
      16
  • Connector 1
    Select a value Reset filter
    • Female Angled
      12
    • Female Straight
      12
    • M23
      48
    • Male Angled
      12
    • Male Straight
      12
  • Category
    Select a value Reset filter
    • System cabling
      48
  • Identification
    Select a value Reset filter
    • Signal
      48
  • Material (overmoulding)
    Select a value Reset filter
    • Thermoplastic polyurethane (TPU)
      48
  • Rated current
    Select a value Reset filter
    • ‌ 6 A
      16
    • ‌ 9 A
      16
48 products (of 48)
1/2
Compare
0
Sort by
Filters
0

Topics & Trends