Motor cable
  • Assembled and tested system cables
  • Various wire cross sections for different power classes
  • for different brakes and thermistors
  • Other cable lengths on request!
Filters
  • Type of cable
    Select a value Reset filter
    • Copper cable (round)
      10
  • Element
    Select a value Reset filter
    • Motor cable
      10
  • Specification
    Select a value Reset filter
    • Pre-assembled on one side
      10
    • With brake
      7
    • for motors in star connection
      2
    • with termic device
      5
  • Core structure
    Select a value Reset filter
    • + 2x (2x 0.75 mm²)
      5
    • 4x 1.5 mm²
      5
    • 4x 2.5 mm²
      3
    • 6x 1.5 mm²
      2
  • Number of contacts
    Select a value Reset filter
    • 8
      2
  • Cable length
    Select a value Reset filter
    • 1.5 m
      4
    • 3 m
      4
    • 5 m
      2
18 products (of 18)
1/1
Compare
0
Sort by
Filters
0

Topics & Trends