Han® HPR Single Pole
Filters
  • Type of hood/housing
    Select a value Reset filter
    • Bulkhead mounted housing
      2
    • Hood
      7
    • Panel feed through housing
      6
  • Locking type
    Select a value Reset filter
    • Screw locking
      15
  • Degree of protection acc. to IEC 60529
    Select a value Reset filter
    • IP65
      15
    • IP68
      15
    • IP69 / IPX9K acc. to ISO 20653
      15
  • Size
    Select a value Reset filter
    • SP1
      9
    • SP2
      7
    • SP3
      1
  • Cable entry
    Select a value Reset filter
    • 1x M25
      2
    • 1x M32
      4
    • 1x M40
      4
    • 1x M50
      3
  • Version
    Select a value Reset filter
    • Top entry
      13
19 products (of 19)
1/1
Compare
0
Sort by
Filters
0

Topics & Trends