Hoods / Housings
  • Metal hoods and housings with excellent corrosion resistance
Filters
  • Category
    Select a value Reset filter
    • Hoods / Housings
      49
  • Type of hood/housing
    Select a value Reset filter
    • Bulkhead mounted housing
      4
    • Hood
      41
    • Surface mounted housing
      4
  • Locking type
    Select a value Reset filter
    • Central locking lever (on the hood)
      1
    • Double locking lever
      34
    • Double locking lever (on the hood)
      1
    • Single locking lever
      11
    • Single locking lever (on the hood)
      2
  • Degree of protection acc. to IEC 60529
    Select a value Reset filter
    • IP65
      49
    • IP66
      40
  • Size
    Select a value Reset filter
    • 10 B
      14
    • 16 B
      11
    • 24 B
      12
    • 6 B
      12
  • Cable entry
    Select a value Reset filter
    • 1x M20
      5
    • 1x M25
      15
    • 1x M32
      10
    • 1x M40
      8
    • 1x M50
      1
    • 2x M20
      1
    • 2x M25
      2
    • 2x M32
      3
49 products (of 49)
1/2
Compare
0
Sort by
Filters
0

Topics & Trends