Hoods/Housings
Filters
  • Type of hood/housing
    Select a value Reset filter
    • Bulkhead mounted housing
      12
    • Hood
      3
    • Screw mounted housing
      14
  • Locking type
    Select a value Reset filter
    • Single locking lever
      29
  • Degree of protection acc. to IEC 60529
    Select a value Reset filter
    • IP20 unmated condition (1500 V DC; 1000 V AC)
      29
    • IP40 mated condition
      29
  • Series
    Select a value Reset filter
    • Han® S
      29
  • Material (hood/housing)
    Select a value Reset filter
    • Polyamide (PA)
      29
  • Rated current
    Select a value Reset filter
    • ‌ 200 A
      29
29 products (of 29)
1/1
Compare
0
Sort by
Filters
0

Topics & Trends