Ha-VIS eCon 3000 SPE
Filters
  • Series
    Select a value Reset filter
    • Ha-VIS eCon 3000
      4
  • Type of Ethernet
    Select a value Reset filter
    • Fast Ethernet
      2
    • Full Gigabit Ethernet
      1
    • Gigabit Ethernet
      1
  • Nominal voltage
    Select a value Reset filter
    • 24 V DC
      4
    • 48 V DC
      4
  • Total number of ports
    Select a value Reset filter
    • 2
      2
    • 8
      2
  • Operating temperature
    Select a value Reset filter
    • -40 ... +70 °C
      4
  • Degree of protection acc. to IEC 60529
    Select a value Reset filter
    • IP30 mated condition
      4
Compare
0
Sort by
Filters
0

Topics & Trends