Connector Standard
  • Up to 50 contacts
  • Machined or stamped contacts
Filters
  • Series
    Select a value Reset filter
    • D-Sub
      129
  • Identification
    Select a value Reset filter
    • Standard
      129
  • Element
    Select a value Reset filter
    • Connector
      129
  • Description of the contact
    Select a value Reset filter
    • Stamped
      65
    • Straight
      111
    • Turned
      46
  • Termination method
    Select a value Reset filter
    • Crimp termination
      18
    • IDC insulation displacement termination
      45
    • Solder cup termination
      48
    • Wrap termination
      18
  • Rated current
    Select a value Reset filter
    • ‌ 2 A
      45
    • ‌ 6.5 A
      20
    • ‌ 7.5 A
      46
129 products (of 129)
1/5
Compare
0
Sort by
Filters
0

Topics & Trends