Matching Products
Matching Products NEW
Combinables
2
Ricambio
2
Hoods/Housings
70
Part number: 09 70 014 2614
Staf 14 Pos. M Insert Screw
Staf 14 Pos. M Insert Screw

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Inserts
Screw termination
Male
Polyamide (PA)
Black
Rated current: ‌10 A
Size: 10 A
Contacts: 14
Conductor cross-section: 1.5 mm²
Copper alloy
Silver plated
Notes
Compare
Load in configurator
Part number: 09 70 014 2614
Staf 14 Pos. M Insert Screw
Notes
Compare
Load in configurator
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
2
Spare Part
2
Hoods/Housings
70
Product Details
Identification
  • Category Inserts
  • Series Staf®
Version
  • Termination method Screw termination
  • Gender Male
  • Size 10 A
  • Number of contacts 14
Technical characteristics
  • Conductor cross-section 1.5 mm²
  • Rated current ‌ 10 A
  • Rated voltage 25 V
  • Rated voltage
    ‌ 25 V AC
    ‌ 60 V DC
  • Rated impulse voltage 0.8 kV
  • Pollution degree 3
  • Rated voltage acc. to UL 50 V
  • Rated voltage acc. to CSA 50 V
  • Insulation resistance >1010 Ω
  • Contact resistance ≤ 2 mΩ
  • Tightening torque ‌0.25 Nm
  • Limiting temperature -40 ... +100 °C
  • Mating cycles ≥ 500
Material properties
  • Material (insert) Poliammide (PA)
  • Colour (insert) Black
  • Material (contacts) Lega di rame
  • Surface (contacts) Silver plated
  • Material flammability class acc. to UL 94 HB
  • RoHS Conforme con esenzione
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status Conforme con esenzione
  • China RoHS 50
  • REACH Annex XVII substances Non incluso
  • REACH ANNEX XIV substances Non incluso
  • REACH SVHC substances Si
  • REACH SVHC substances Piombo
  • California Proposition 65 substances Si
  • California Proposition 65 substances
    Piombo
    Nichel
Specifications and approvals
  • Specifications
    IEC 60664-1
    IEC 61984
  • UL / CSA UL 1977 ECBT2.E235076
Commercial data
  • Packaging size 1
  • Net weight 40 g
  • Country of origin Romania
  • European customs tariff number 85366990
  • GTIN 5713140102927
  • ETIM EC000438
  • eCl@ss 27440205 Contact insert for industrial connectors
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
Chapter Staf®
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare