Matching Products
Matching Products NEW
Part number: 19 41 216 5407
Han-Eco Mod.16 Outd.-C-f. HTE/HSE-cord
Han-Eco Mod.16 Outd.-C-f. HTE/HSE-cord

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Protection cover
for hoods, With fixing cord (loop)
Size: 16 B
Double locking lever
Polyamide (PA), Fibre-glass reinforced
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
Material (seal): FPM
Degree of protection: IP65
Notes
Compare
Part number: 19 41 216 5407
Han-Eco Mod.16 Outd.-C-f. HTE/HSE-cord
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Accessories
  • Series of hoods/housings Han-Eco® Modular
  • Type of accessory Protection cover
  • Description of the accessory
    for hoods
    With fixing cord (loop)
Version
  • Size 16 B
  • Locking type Double locking lever
Technical characteristics
  • Limiting temperature -40 ... +125 °C
  • Number of relockings ≥ 500
  • Degree of protection acc. to IEC 60529 IP65
Material properties
  • Material (hood/housing)
    Polyamide (PA)
    Fibre-glass reinforced
  • Colour (hood/housing) RAL 9005 (jet black)
  • Material (seal) FPM
  • Colour (seal) RAL 7001 (silver-grey)
  • Material (locking)
    Polyamide (PA)
    Fibre-glass reinforced
  • Colour (locking) RAL 9005 (jet black)
  • Material flammability class acc. to UL 94 V-0
  • Material flammability class acc. to UL 94 (locking levers) V-0
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
  • Requirement set with Hazard Levels
    R22 (HL 1-3)
    R23 (HL 1-3)
Specifications and approvals
  • Specifications
    IEC 61984
    EN 45545-2 Fire protection on railway vehicles
  • UL / CSA
    UL 1977 ECBT2.E235076
    CSA-C22.2 No. 182.3 ECBT8.E235076
Commercial data
  • Packaging size 1
  • Net weight 67 g
  • Country of origin Germany
  • European customs tariff number 85389099
  • GTIN 5713140131682
  • ETIM EC002314
  • eCl@ss 27440208 Cap for industrial connectors
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
Chapter Han-Eco®
Industrial Connectors Han®
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare