Matching Products
Matching Products NEW
Part number: 09 00 000 5229
Han-Easy Lock ® 16B, SL
Han-Easy Lock ®  16B, SL

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Locking levers
Size: 16 B
Single locking lever
Polycarbonate (PC), Stainless steel
RAL 7037 (dust grey)
Notes
Compare
Part number: 09 00 000 5229
Han-Easy Lock ® 16B, SL
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Accessories
  • Series of hoods/housings Han® B
  • Type of accessory Locking levers
Version
  • Size 16 B
  • Locking type Single locking lever
  • Han-Easy Lock® Yes
Material properties
  • Material (accessories)
    Polycarbonate (PC)
    Stainless steel
  • Colour (accessories) RAL 7037 (dust grey)
  • Material flammability class acc. to UL 94 (locking levers) V-0
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
  • REACH SVHC substances Potassium 1,1,2,2,3,3,4,4,4-nonafluorobutane-1-sulphonate
  • ECHA SCIP number 60b1a572-bb3f-476f-9307-b7d1688bd90c
  • California Proposition 65 substances Yes
  • California Proposition 65 substances Nickel
  • Fire protection on railway vehicles EN 45545-2 (2020-08)
  • Requirement set with Hazard Levels
    R22 (HL 1-3)
    R23 (HL 1-3)
Commercial data
  • Packaging size 10
  • Net weight 10 g
  • Country of origin Germany
  • European customs tariff number 85366990
  • GTIN 5713140002326
  • ETIM EC002939
  • eCl@ss 27440392 Connector (accessories)
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
Chapter Accessories for Hoods and Housings / Han® Inserts
Industrial Connectors Han®
Links
Knowledge
Videos
We care for your feedback.
How do you like our redesigned product page?
0
Compare