Matching Products
Matching Products NEW
Part number: 09 11 001 3095
Han 1 HC-TC350 fixing plate
Han 1 HC-TC350 fixing plate

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Retaining plate
for Han® HC Modular 350 Crimp
Polycarbonate (PC)
Notes
Compare
Part number: 09 11 001 3095
Han 1 HC-TC350 fixing plate
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Accessories
  • Series Han® HC Modular
  • Type of accessory Retaining plate
  • Description of the accessory for Han® HC Modular 350 Crimp
Material properties
  • Material (accessories) Polycarbonate (PC)
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
  • Packaging size 10
  • Net weight 5.6 g
  • Country of origin Germany
  • European customs tariff number 85389099
  • GTIN 5713140016170
  • eCl@ss 27440392 Connector (accessories)