Matching Products
Matching Products NEW
Part number: 09 67 002 9172
D-Sub_ACC_FSL_UNC_LB_SW
D-Sub_ACC_FSL_UNC_LB_SW

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Locking bolt
for front mounting, Female screw lock, Thread 4-40 UNC
Size: D-Sub 1, D-Sub 2, D-Sub 3
Stainless steel
Notes
Compare
This product is available upon request. Please contact your local distribution partner.
Part number: 09 67 002 9172
D-Sub_ACC_FSL_UNC_LB_SW
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Accessories
  • Series D-Sub
  • Type of accessory Locking bolt
  • Description of the accessory
    for front mounting
    Female screw lock
    Thread 4-40 UNC
Version
  • Size
    D-Sub 1
    D-Sub 2
    D-Sub 3
  • Details Order 2 pieces for one shell housing.
Technical characteristics
  • Tightening torque <0.5 Nm
Material properties
  • Material (accessories) Stainless steel
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
  • California Proposition 65 substances Not contained
Commercial data
  • Packaging size 1
  • Net weight 1.341 g
  • Country of origin China
  • GTIN 5713140470132
  • eCl@ss 27440292 Connector component (accessories)