Matching Products
Matching Products NEW
Tools
1
Part number: 17 70 000 7004
har-bus HM Shroud Type AB22 PCB 4.0mm
har-bus HM Shroud Type AB22 PCB 4.0mm

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Pin shroud
Type AB, 22 positions
Thermoplastic
Notes
Compare
This product is not orderable anymore. Please contact your local distribution partner.
Part number: 17 70 000 7004
har-bus HM Shroud Type AB22 PCB 4.0mm
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Tools
1
Product Details
Identification
  • Category Accessories
  • Series har-bus® HM
  • Type of accessory Pin shroud
  • Description of the accessory
    Type AB
    22 positions
Technical characteristics
  • PCB thickness ‌4 mm ±0.4 ‌
Material properties
  • Material (accessories) Thermoplastic
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
  • California Proposition 65 substances
    Antimony trioxide
    Nickel
Commercial data
  • Packaging size 20
  • Net weight 3 g
  • Country of origin Romania
  • European customs tariff number 85389099
  • GTIN 5713140122574
  • ETIM EC002943
  • eCl@ss 27440292 Connector component (accessories)
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
HARTING Device Connectivity
HARTING Device Connectivity - Chapter 11
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare