Matching Products
Matching Products NEW
Part number: 09 00 000 5023
Dichtring + 2 Druckringe f. Pg21
Dichtring + 2 Druckringe f. Pg21

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Seal
+ 2 pressure plates
Pg 21
Black
Notes
Compare
Part number: 09 00 000 5023
Dichtring + 2 Druckringe f. Pg21
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Accessories
  • Type of accessory Seal
  • Description of the accessory + 2 pressure plates
Technical characteristics
  • Size Pg 21
Material properties
  • Material (seal) Thermoplastic
  • Colour (accessories) Black
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
Commercial data
  • Packaging size 1
  • Net weight 5 g
  • Country of origin Germany
  • European customs tariff number 84849000
  • GTIN 5713140001251
  • ETIM EC002943
  • eCl@ss 27440292 Connector component (accessories)
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
EPLAN Data Portal

Show information

Download

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare