Matching Products
Matching Products NEW
Contacts
16
Combinables
4
Tools
1
Spare Part
1
Hoods/Housings
5
Part number: 09 36 016 2602
Han 16Ex-M-c
Han 16Ex-M-c

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Inserts
Crimp termination
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: ‌16 A
Size: 16 B
Contacts: 16
Conductor cross-section: 0.14 ... 4 mm²
Notes
Compare
Load in configurator
Part number: 09 36 016 2602
Han 16Ex-M-c
Notes
Compare
Load in configurator
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Contacts
16
Combinables
4
Tools
1
Spare Part
1
Hoods/Housings
5
Product Details
Identification
  • Category Inserts
  • Series Han® Ex
Version
  • Termination method Crimp termination
  • Gender Male
  • Size 16 B
  • Number of contacts 16
  • PE contact Yes
  • Details Please order crimp contacts separately.
  • Details ATTENTION! Only to be used with Han® Ex hoods and housings!
Technical characteristics
  • Conductor cross-section 0.14 ... 4 mm²
  • Rated current ‌ 16 A
  • Rated voltage 90 V
  • Insulation resistance >1010 Ω
  • Limiting temperature -20 ... +40 °C
  • Mating cycles ≥ 500
Material properties
  • Material (insert) Polycarbonate (PC)
  • Colour (insert) RAL 7032 (pebble grey)
  • Material flammability class acc. to UL 94 V-0
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
  • California Proposition 65 substances
    Lead
    Nickel
  • Fire protection on railway vehicles EN 45545-2 (2020-08)
  • Requirement set with Hazard Levels
    R22 (HL 1-3)
    R23 (HL 1-3)
Commercial data
  • Packaging size 1
  • Net weight 11.6 g
  • Country of origin Germany
  • European customs tariff number 85366990
  • GTIN 5713140054936
  • ETIM EC000438
  • eCl@ss 27440205 Contact insert for industrial connectors
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
EPLAN Data Portal

Show information

Download

Show information

Further Documents
Fire Protection