Matching Products
Matching Products NEW
Combinables
2
Spare Part
1
Hoods/Housings
70
Part number: 09 70 014 2613
STAF 14 STI-L
STAF 14 STI-L

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Inserts
Solder termination
Male
Polyamide (PA)
Black
Rated current: ‌10 A
Size: 10 A
Contacts: 14
Conductor cross-section: 2.5 mm²
Copper alloy
Silver plated
Notes
Compare
Load in configurator
Part number: 09 70 014 2613
STAF 14 STI-L
Notes
Compare
Load in configurator
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
2
備件
1
上殼/底座
70
Product Details
Identification
  • Category Inserts
  • Series Staf®
Version
  • Termination method Solder termination
  • Gender Male
  • Size 10 A
  • Number of contacts 14
Technical characteristics
  • Conductor cross-section 2,5 mm²
  • Rated current ‌ 10 A
  • Rated voltage 25 V
  • Rated voltage
    ‌ 25 V AC
    ‌ 60 V DC
  • Rated impulse voltage 0,8 kV
  • Pollution degree 3
  • Rated voltage acc. to UL 50 V
  • Rated voltage acc. to CSA 50 V
  • Insulation resistance >1010 Ω
  • Contact resistance ≤ 2 mΩ
  • Limiting temperature -40 ... +100 °C
  • Mating cycles ≥ 500
Material properties
  • Material (insert) Polyamid (PA)
  • Colour (insert) Sort
  • Material (contacts) Kobberlegering
  • Surface (contacts) Forsølvet
  • Material flammability class acc. to UL 94 HB
  • RoHS overensstemmelse med undtagelsen
  • RoHS exemptions 6(c): Kobberlegering indeholdende op til 4 vægtprocent bly
  • ELV status overensstemmelse med undtagelsen
  • China RoHS 50
  • REACH Annex XVII substances Ikke indeholdt
  • REACH ANNEX XIV substances Ikke indeholdt
  • REACH SVHC substances Ja
  • REACH SVHC substances Bly
  • California Proposition 65 substances Ja
  • California Proposition 65 substances
    Bly
    Nikkel
Specifications and approvals
  • Specifications
    IEC 60664-1
    IEC 61984
  • UL / CSA UL 1977 ECBT2.E235076
Commercial data
  • Packaging size 1
  • Net weight 37.07 g
  • Country of origin Romania
  • European customs tariff number 85366990
  • GTIN 5713140102910
  • ETIM EC000438
  • eCl@ss 27440205 Contact insert for industrial connectors
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
Chapter Staf®
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare