Type 3B
  • Up to 20 contacts
  • 2 rows
  • 2 A per contact
Filters
  • Withdrawal force
    Select a value Reset filter
    • ≤ 15 N
      12
  • PCB thickness
    Select a value Reset filter
    • ‌1.6 mm ±0.2 ‌
      1
    • ≥1.6 mm
      2
  • Isolation group
    Select a value Reset filter
    • II (400 ≤ CTI > 600)
      5
    • IIIa (175 ≤ CTI > 400)
      7
  • Performance level
    Select a value Reset filter
    • 2
      12
    • acc. to IEC 60603-2
      12
  • Coding
    Select a value Reset filter
    • Coding with loss of contacts
      12
  • PCB fixing
    Select a value Reset filter
    • With fixing flange
      8
    • With snap-in clip
      1
    • Without fixing flange
      4
12 products (of 12)
1/1
Compare
0
Sort by
Filters
0

Topics & Trends