Matching Products
Matching Products NEW
Combinables
6
Accessories
1
Inserts
16
Part number: 21 17 200 6100
M17-DEVH-SCR/BAY-ANG-TRN-21x21-2.7
M17-DEVH-SCR/BAY-ANG-TRN-21x21-2.7

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Panel feed through housing
Front mounting
Size: M17
Screw locking, Toggle locking
Angled entry
Material (hood/housing): Copper-zinc alloy
Nickel plated
Degree of protection: IP66 / IP67 screwed / locked condition
Notes
Compare
Load in configurator
Part number: 21 17 200 6100
M17-DEVH-SCR/BAY-ANG-TRN-21x21-2.7
Notes
Compare
Load in configurator
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
6
Accessories
1
Inserts
16
Product Details
Identification
  • Category Connectors
  • Series Circular connectors M17
  • Type of hood/housing Panel feed through housing
  • Description of hood/housing Front mounting
Version
  • Size M17
  • Shielding Shielded
  • Version Angled entry
  • Locking type
    Screw locking
    Toggle locking
Technical characteristics
  • Limiting temperature -40 ... +125 °C
  • Number of relockings ≥ 500
  • Degree of protection acc. to IEC 60529 IP66 / IP67 screwed / locked condition
Material properties
  • Material (hood/housing) Copper-zinc alloy
  • Surface (hood/housing) Nickel plated
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
  • California Proposition 65 substances Antimony trioxide
Specifications and approvals
  • Specifications
    IEC 61984
    IEC 60664-1
  • UL / CSA UL 2237 / 2238 in preparation
  • Approvals CE
Commercial data
  • Packaging size 1
  • Net weight 65.136 g
  • Country of origin Romania
  • European customs tariff number 85389099
  • GTIN 5713140819566
  • eCl@ss 27440224 Shell for circular connectors