Han® ORV3 power
Filters
  • Type of hood/housing
    Select a value Reset filter
    • Hood
      3
    • Housing
      1
  • Degree of protection acc. to IEC 60529
    Select a value Reset filter
    • IP20
      5
  • Series
    Select a value Reset filter
    • Han® ORV3 power
      8
  • Material (hood/housing)
    Select a value Reset filter
    • Polyamide (PA)
      4
  • Rated current
    Select a value Reset filter
    • ‌ 32 A
      5
    • ≤ 32 A
      6
  • Rated voltage
    Select a value Reset filter
    • ‌ 277 V AC
      4
    • ‌ 380 V DC
      1
    • ‌ 480 V AC
      5
14 products (of 14)
1/1
Compare
0
Sort by
Filters
0

Topics & Trends