Matching Products
Matching Products NEW
Part number: 97 00 000 0130
Han 24HPR EasyCon Sh. Frame M. 3x HC350
Han 24HPR EasyCon Sh. Frame M. 3x HC350

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Frame
for male inserts, 3x Han® HC Modular 350, Short distance bolts
Size: 24 B
Notes
Compare
Part number: 97 00 000 0130
Han 24HPR EasyCon Sh. Frame M. 3x HC350
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Accessories
  • Series of hoods/housings Han® HPR EasyCon
  • Type of accessory Frame
  • Description of the accessory
    for male inserts
    3x Han® HC Modular 350
    Short distance bolts
Version
  • Size 24 B
  • Pack contents
    2x distance bolt (AF 7)
    4x M4 screw
    4x washer SK S4
Technical characteristics
  • Tightening torque
    ‌6 Nm Distance bolt
    ‌1.5 Nm Fixing screws M4
Material properties
  • Material (accessories) Metal
Commercial data
  • Packaging size 1
  • Country of origin Germany
  • European customs tariff number 85389099
  • ETIM EC002310
  • eCl@ss 27440210 Fixing element for industrial connectors