Customised solutions
  • Standard and customised cable assemblies
  • Motor cable
  • Power cable
Subcategories
Filters
  • Type of cable
    Select a value Reset filter
    • Copper cable (round)
      244
  • Element
    Select a value Reset filter
    • Cable assemblies
      82
    • Cable connector
      11
    • Energy distributor
      9
    • Energy supply
      92
    • Motor cable
      10
    • Y-distributor
      5
  • Specification
    Select a value Reset filter
    • AC power input
      32
    • DC power output
      24
    • Deviating contact configuration
      2
    • Female insert
      2
    • Han® 1A
      1
    • In Han® 3 A Housings, bulkhead mounting
      3
    • On/off Switch
      2
    • Pre-assembled connector
      2
    • Pre-assembled differently on both sides
      16
    • Pre-assembled on both sides
      112
    • Pre-assembled on one side
      60
    • Straight
      11
    • With 1x Han® Q 4/2
      2
    • With 3x Han® Q 2/0
      1
    • With 3x Han® Q 4/0
      1
    • With 3x Han® Q 4/2
      1
    • With 3x Han® Q 5/0
      1
    • With 5x Han® Q 4/2
      2
    • With brake
      7
    • With maintenance switch
      4
    • for 3.7 kW motor
      2
    • for 7.5 kW motor
      2
    • for motors in star connection
      2
    • in Han-Compact® Hoods
      2
    • in Han-Compact® Housings, bulkhead mounting
      3
    • with termic device
      5
  • Description of the cable
    Select a value Reset filter
    • Halogen-free
      60
    • Largely oil resistant
      50
    • Oil resistant
      60
    • Silicone-free
      110
  • Number of cores
    Select a value Reset filter
    • 3
      12
    • 4
      12
    • 5
      8
  • Core structure
    Select a value Reset filter
    • + 2x (2x 0.75 mm²)
      5
    • 1x 2x 0.5 mm²
      10
    • 2x 0.5 mm²
      10
    • 2x 1.5 mm²
      8
    • 2x 2.5 mm²
      8
    • 2x 4 mm²
      8
    • 3G 1.5 mm²
      4
    • 3G 2.5 mm²
      4
    • 3G 4 mm²
      4
    • 3x 1.5 mm2
      8
    • 3x 1.5 mm2 + 2x 0.34 mm2 + 2x 2x 0.22 mm2
      30
    • 3x 2.5 mm²
      4
    • 4G 1.5 mm²
      8
    • 4G 2.5 mm²
      8
    • 4G 4 mm²
      4
    • 4G 6 mm²
      32
    • 4x 1.5 mm²
      13
    • 4x 2.5 mm²
      21
    • 4x 4.0 mm²
      10
    • 5x 1.5 mm²
      8
    • 6x 1.5 mm²
      2
    • 6x 2x 0.25 mm²
      10
    • 6x 2x 0.34 mm²
      10
    • CH [>2(2 Li9Y 0.22 mm²) + 3 Li9Y 0.22 mm² + 2 Li9Y 0.34mm² + (2 Li9Y 0.34 mm²) < VlCVl + 3 Li9Y 1.50 mm²] VlCVl11Y
      20
289 products (of 289)
1/10
Compare
0
Sort by
Filters
0