SIMATIC MICRO-DRIVE
  • System cables
Subcategories
Filters
  • Field of application
    Select a value Reset filter
    • for encoder connection
      20
    • for holding brake connection
      20
    • for hybrid function
      50
    • for motor connection
      20
  • Core structure
    Select a value Reset filter
    • 1x 2x 0.5 mm²
      10
    • 2x 0.5 mm²
      10
    • 3x 1.5 mm2 + 2x 0.34 mm2 + 2x 2x 0.22 mm2
      30
    • 4x 2.5 mm²
      10
    • 4x 4.0 mm²
      10
    • 6x 2x 0.25 mm²
      10
    • 6x 2x 0.34 mm²
      10
    • CH [>2(2 Li9Y 0.22 mm²) + 3 Li9Y 0.22 mm² + 2 Li9Y 0.34mm² + (2 Li9Y 0.34 mm²) < VlCVl + 3 Li9Y 1.50 mm²] VlCVl11Y
      20
  • Connector 2
    Select a value Reset filter
    • 12 + 3 poles
      20
    • 12 poles
      20
    • 4 poles
      10
    • 6 poles
      10
    • 7 poles
      10
    • Circular (female) 9-pin
      10
    • Female
      60
    • Female Angled
      10
    • LP 14 + 3 poles
      10
    • M12
      20
    • M16
      30
    • M17
      10
    • M23
      10
    • wire end ferrules
      20
  • Connector 1
    Select a value Reset filter
    • 12 + 3 poles
      30
    • Female
      30
    • LD 7 poles
      5
    • LP 14 + 7 poles
      20
    • LP 14 poles
      20
    • LP 3 poles
      15
    • M12
      15
    • M16
      15
    • wire end ferrules
      20
  • Features
    Select a value Reset filter
    • Drag chain compatible
      60
    • Highly flexible
      60
    • Stranded
      50
  • Specification
    Select a value Reset filter
    • Pre-assembled on both sides
      110
110 products (of 110)
1/4
Compare
0
Sort by
Filters
0

Topics & Trends