PCB connectors
  • PCB to cable
  • Motherboard to daughtercard
  • Mezzanine
  • Extender card
  • Cable to cable
Subcategories
Filters
  • Withdrawal force
    Select a value Reset filter
    • < 20 N
      23
    • ≤ 100 N
      70
    • ≤ 102 N
      38
    • ≤ 11.2 N
      18
    • ≤ 12 N
      75
    • ≤ 12.6 N
      11
    • ≤ 120 N
      124
    • ≤ 128 N
      60
    • ≤ 13 N
      11
    • ≤ 14 N
      20
    • ≤ 15 N
      37
    • ≤ 15.4 N
      10
    • ≤ 150 N
      31
    • ≤ 16.8 N
      12
    • ≤ 18 N
      37
    • ≤ 18.2 N
      19
    • ≤ 180 N
      31
    • ≤ 192 N
      31
    • ≤ 20 N
      202
    • ≤ 21 N
      14
    • ≤ 22.4 N
      18
    • ≤ 23.8 N
      15
    • ≤ 25 N
      10
    • ≤ 25.2 N
      10
    • ≤ 28 N
      92
    • ≤ 29.4 N
      11
    • ≤ 30 N
      142
    • ≤ 32 N
      76
    • ≤ 34 N
      10
    • ≤ 35 N
      19
    • ≤ 4.2 N
      18
    • ≤ 40 N
      276
    • ≤ 42 N
      57
    • ≤ 44.8 N
      14
    • ≤ 47.6 N
      19
    • ≤ 48 N
      81
    • ≤ 5.6 N
      15
    • ≤ 50 N
      61
    • ≤ 52 N
      75
    • ≤ 56 N
      19
    • ≤ 6 N
      17
    • ≤ 60 N
      224
    • ≤ 68 N
      75
    • ≤ 7 N
      14
    • ≤ 70 N
      16
    • ≤ 72 N
      23
    • ≤ 75 N
      84
    • ≤ 78 N
      39
    • ≤ 8.4 N
      19
    • ≤ 80 N
      73
    • ≤ 85 N
      15
    • ≤ 9.8 N
      12
    • ≤ 90 N
      59
    • ≥ 0.9 N
      18
    • ≥ 1 N
      14
    • ≥ 1.2 N
      15
    • ≥ 1.5 N
      14
    • ≥ 1.6 N
      30
    • ≥ 1.8 N
      19
    • ≥ 10.2 N
      19
    • ≥ 10.5 N
      26
    • ≥ 12 N
      51
    • ≥ 13.5 N
      26
    • ≥ 14.25 N
      14
    • ≥ 15 N
      33
    • ≥ 16.5 N
      38
    • ≥ 18 N
      17
    • ≥ 18.75 N
      13
    • ≥ 19.5 N
      14
    • ≥ 19.95 N
      12
    • ≥ 2 N
      25
    • ≥ 2.1 N
      12
    • ≥ 2.4 N
      18
    • ≥ 2.7 N
      11
    • ≥ 21 N
      14
    • ≥ 22.5 N
      15
    • ≥ 23.1 N
      26
    • ≥ 24 N
      20
    • ≥ 25.5 N
      14
    • ≥ 27 N
      14
    • ≥ 28.5 N
      14
    • ≥ 3 N
      53
    • ≥ 3.3 N
      10
    • ≥ 3.6 N
      12
    • ≥ 3.9 N
      19
    • ≥ 30 N
      17
    • ≥ 33 N
      15
    • ≥ 4 N
      18
    • ≥ 4.5 N
      31
    • ≥ 4.8 N
      18
    • ≥ 46.2 N
      10
    • ≥ 5 N
      12
    • ≥ 5.1 N
      15
    • ≥ 6 N
      47
    • ≥ 6.3 N
      11
    • ≥ 7.5 N
      36
    • ≥ 8 N
      15
    • ≥ 8.25 N
      12
    • ≥ 9 N
      44
    • ≥ 9.6 N
      14
  • Field of application
    Select a value Reset filter
    • CompactPCI AB friendly
      5
    • CompactPCI AB friendly Position P3
      2
    • CompactPCI AB friendly Positions P4 and P5
      2
    • CompactPCI Computer telephony
      2
    • CompactPCI Computer telephony Position J4
      1
    • CompactPCI Computer telephony Position P4
      2
    • CompactPCI Hot swap
      2
    • CompactPCI Hot swap Position P1
      2
    • CompactPCI I/O
      1
    • CompactPCI Position J3
      2
    • CompactPCI Position P1
      2
    • CompactPCI Position P2
      2
    • CompactPCI Position P3
      2
    • CompactPCI Position P4
      4
    • CompactPCI Position RJ3
      2
    • CompactPCI Positions J1 J4
      2
    • CompactPCI Positions J2 J5
      2
    • CompactPCI Positions P1 and P2
      2
    • CompactPCI Positions RJ2 RJ5
      2
    • Recommended for stationary use in production lines
      2
    • VME Position J0
      10
    • VME Position P0
      2
    • for THR reflow soldering
      59
    • for more than 25,000 crimping operations per year
      2
    • for stamped contacts on reel (250 ... 10.000)
      2
    • for wave soldering
      37
  • Core structure
    Select a value Reset filter
    • 100x AWG 30
      2
    • 12x AWG 30
      12
    • 26x AWG 30
      16
    • 32x AWG 30
      12
    • 40x AWG 30
      3
    • 50x AWG 30
      14
    • 68x AWG 30
      12
    • 6x AWG 30
      12
    • 80x AWG 30
      12
    • AWG 28/7
      101
  • PCB thickness
    Select a value Reset filter
    • ‌1.5 mm +0.44 ‌
      11
    • ‌1.6 mm +0.8 ‌
      3
    • ‌1.6 mm +1.6 ‌
      57
    • ‌1.6 mm +2.4 ‌
      31
    • ‌1.6 mm ±0.2 ‌
      63
    • ‌1.6 mm ±0.3 ‌
      1
    • ‌1.6 mm ±0.4 ‌
      5
    • ‌1.8 mm ±0.5 ‌
      12
    • ‌2.2 mm ±0.3 ‌
      1
    • ‌2.4 mm ±0.4 ‌
      5
    • ‌2.6 mm ±0.5 ‌
      12
    • ‌2.8 mm +0.2 ‌
      2
    • ‌2.8 mm -0.3 ‌
      2
    • ‌2.8 mm ±0.3 ‌
      1
    • ‌3.2 mm +0.8 ‌
      2
    • ‌3.2 mm ±0.4 ‌
      5
    • ‌3.4 mm +0.2 ‌
      2
    • ‌3.4 mm -0.3 ‌
      2
    • ‌3.4 mm ±0.3 ‌
      1
    • ‌3.4 mm ±0.5 ‌
      13
    • ‌3.8 mm ±0.5 ‌
      4
    • ‌4 mm ±0.3 ‌
      1
    • ‌4 mm ±0.4 ‌
      5
    • ‌4.2 mm ±0.5 ‌
      12
    • ‌4.6 mm ±0.3 ‌
      1
    • ‌4.8 mm ±0.5 ‌
      4
    • ‌5 mm ±0.5 ‌
      8
    • ‌5.2 mm ±0.3 ‌
      1
    • ‌5.6 mm ±0.5 ‌
      4
    • ‌5.8 mm ±0.3 ‌
      1
    • ‌5.8 mm ±0.5 ‌
      8
    • ‌6.4 mm ±0.3 ‌
      1
    • ‌6.4 mm ±0.5 ‌
      4
    • ‌6.6 mm ±0.5 ‌
      9
    • ‌7.2 mm ±0.5 ‌
      4
    • ‌7.4 mm ±0.5 ‌
      9
    • ‌8 mm ±0.5 ‌
      4
    • ‌8.2 mm ±0.5 ‌
      4
    • ≥1.4 mm
      164
    • ≥1.6 mm
      138
  • Contact resistance
    Select a value Reset filter
    • ≤10 mΩ for inner contact die
      14
    • ≤20 mΩ for rows a, b, c
      23
    • ≤3 mΩ for outer ferrule
      14
    • ≤30 mΩ for rows z, d
      23
  • Wire outer diameter
    Select a value Reset filter
    • ≤ 1 mm
      1
5,145 products (of 5,145)
1/172
Compare
0
Sort by
Filters
0

Topics & Trends