Han-Modular® Docking frame
  • Blind mating connector system for drawer systems
  • Leading centring system compensates for tolerances of +/- 2 mm
  • Very robust mechanical characteristics
  • Compatible with HMC components for 10,000 mating cycles
Filters
  • Material
    Select a value Reset filter
    • Polycarbonate (PC)
      8
    • Zinc die-cast
      6
  • Category
    Select a value Reset filter
    • Accessories
      14
  • Mating cycles
    Select a value Reset filter
    • ≥ 10,000
      14
  • Details
    Select a value Reset filter
    • Please use float washer 09140009936 for float mounting.
      3
  • Features
    Select a value Reset filter
    • Suitable for Han-Modular® modules except for Han® Megabit module, Han® RJ45 module, optical and pneumatic modules.
      6
    • The docking frame has no PE contact as it is not required in many drawer system applications.
      6
  • Degree of protection acc. to IEC 60529
    Select a value Reset filter
    • IP20
      8
14 products (of 14)
1/1
Compare
Sort by
Filters

Topics & Trends

HARTING eChat