Matching Products
Matching Products NEW
Part number: 09 67 002 9175
D-Sub_ACC_FSL_M3_LB_ASS
D-Sub_ACC_FSL_M3_LB_ASS

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Locking bolt
for front mounting, Female screw lock, Thread M3
Size: D-Sub 1, D-Sub 2, D-Sub 3
Stainless steel, Brass, nickel plated
Notes
Compare
Part number: 09 67 002 9175
D-Sub_ACC_FSL_M3_LB_ASS
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Accessories
  • Series D-Sub
  • Type of accessory Locking bolt
  • Description of the accessory
    for front mounting
    Female screw lock
    Thread M3
Version
  • Size
    D-Sub 1
    D-Sub 2
    D-Sub 3
  • Details Order 2 pieces for one shell housing.
  • Pack contents
    Spacing washers
    Lock nut
Technical characteristics
  • Tightening torque <0.5 Nm
Material properties
  • Material (accessories)
    Stainless steel
    Brass, nickel plated
Commercial data
  • Packaging size 1
  • Net weight 1.87 g
  • Country of origin China
  • GTIN 5713140470163
  • eCl@ss 27440292 Connector component (accessories)
Documentation
Data Sheet

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare