Matching Products
Matching Products NEW
Part number: 09 00 000 5114
Acces. Metal Cable Seal Normal PG 13.5
Acces. Metal Cable Seal Normal PG 13.5

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Cable gland
With simple seal
Notes
Compare
Part number: 09 00 000 5114
Acces. Metal Cable Seal Normal PG 13.5
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Accessories
  • Type of accessory Cable gland
  • Description of the accessory With simple seal
Technical characteristics
  • Wrench size 20
  • Degree of protection acc. to IEC 60529 IP65
  • Size Pg 13.5
Material properties
  • Material (cable glands) Metal
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
Commercial data
  • Packaging size 1
  • Net weight 26.66 g
  • Country of origin Germany
  • European customs tariff number 84849000
  • GTIN 5713140001879
  • eCl@ss 27140807 Additional components cable gland
  • ETIM EC003608
  • UNSPSC 24.0 39121431
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
EPLAN Data Portal

Show information

Download

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare