Accessories
Категории
Filters
  • Series
    Select a value Reset filter
    • Ha-VIS MK3000
      8
    • Ha-VIS SFP
      8
    • Ha-VIS eCon 7000
      3
    • Ha-VIS eCon 7100
      1
    • Ha-VIS pCon 7000
      3
  • Type of Ethernet
    Select a value Reset filter
    • Fast Ethernet
      4
    • Gigabit Ethernet
      4
  • Operating temperature
    Select a value Reset filter
    • -40 ... +70 °C
      3
    • -40 ... +85 °C
      8
  • Degree of protection acc. to IEC 60529
    Select a value Reset filter
    • IP65
      3
  • Fixing
    Select a value Reset filter
    • Wall mounting flat
      3
  • Type of accessory
    Select a value Reset filter
    • DC-DC-converter
      3
    • DIN rail mounting kit
      1
    • Mounting adapter
      3
    • Mounting cover
      3
    • S7 profile rail
      2
    • Transceiver
      8
    • Wall mounting kit
      3
23 products (of 23)
1/1
Compare
0
Сортировать:
Filters
0