Matching Products
Matching Products NEW
Part number: 09 02 000 9964
DIN Signal Fixing screw M2.2x12-A2
DIN Signal Fixing screw M2.2x12-A2

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Screw
M2.2 x 12, For fixing brackets R
Metal
Metallic
Notes
Compare
Part number: 09 02 000 9964
DIN Signal Fixing screw M2.2x12-A2
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Accessories
  • Series DIN 41612
  • Type of accessory Screw
  • Description of the accessory
    M2.2 x 12
    For fixing brackets R
  • Features lead-free
Material properties
  • Material (accessories) Metal
  • Colour (accessories) Metallic
Commercial data
  • Packaging size 100
  • Country of origin Germany
  • European customs tariff number 73181558
  • GTIN 5713140215511
  • ETIM EC002943
  • eCl@ss 27440292 Connector component (accessories)