Han® HMC Special hoods and housings for high mating cycles
  • Durable locking elements ensure more than 10,000 mating cycles
  • A proven hoods/housings made of powder-coated die-cast aluminium
  • IP65
  • Locking levers: Han-Easy Lock®
Filters
  • Category
    Select a value Reset filter
    • Hoods / Housings
      69
  • Type of hood/housing
    Select a value Reset filter
    • Bulkhead mounted housing
      6
    • Cable to cable housing
      10
    • Hood
      35
    • Screw mounted housing
      2
    • Surface mounted housing
      16
  • Locking type
    Select a value Reset filter
    • Single locking lever
      69
  • Degree of protection acc. to IEC 60529
    Select a value Reset filter
    • IP44
      7
    • IP65
      62
    • IP65 / IP67 with seal screw 09 20 000 9918
      7
  • Size
    Select a value Reset filter
    • 10 B
      14
    • 16 B
      18
    • 24 B
      14
    • 3 A
      7
    • 6 B
      16
  • Cable entry
    Select a value Reset filter
    • 1x M20
      12
    • 1x M25
      14
    • 1x M32
      18
    • 1x M40
      4
    • 2x M20
      2
    • 2x M25
      5
    • 2x M32
      4
69 products (of 69)
1/3
Compare
0
Sort by
Filters
0

Topics & Trends