Matching Products
Matching Products NEW
Contacts
39
Combinables
3
Accessories
8
Hoods/Housings
4
Part number: 09 69 301 5133
D-SUB M 13W3 STR FE SCUP TH NM30
D-SUB M 13W3 STR FE SCUP TH NM30

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Connector
Solder cup termination
Rated current: ‌5 A
Female
Size: D-Sub 3
Thermoplastic resin, glass-fibre filled (Polyester), Shell: steel, tin plated
Green
Contacts: 13
Conductor cross-section: 0.5 mm²
Copper alloy
Noble metal over Ni
Notes
Compare
Part number: 09 69 301 5133
D-SUB M 13W3 STR FE SCUP TH NM30
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Kontakte
39
Steckpartner
3
Zubehör
8
Gehäuse
4
Product Details
Identification
  • Category Connectors
  • Series D-Sub
  • Identification Mixed
  • Element Connector
  • Description of the contact
    Turned
    Straight
Version
  • Termination method Solder cup termination
  • Gender Female
  • Size D-Sub 3
  • Number of contacts 13
  • Number of signal contacts 10
  • Number of special contacts 3
  • Locking type Fixing flange with feed through hole Ø 3.1 mm
  • Details Please order special contacts separately.
Technical characteristics
  • Conductor cross-section 0.5 mm²
  • Conductor cross-section [AWG] AWG 20
  • Rated current ‌ 5 A
  • Insulation resistance > 5 x 109 Ω
  • Contact resistance, signal area < 10 mΩ
  • Limiting temperature -55 ... +125 °C
  • Performance level
    NM 30 (S4)
    1
  • Mating cycles ≥ 500
  • Test voltage Ur.m.s. 1 kV
  • Isolation group IIIa (175 ≤ CTI < 400)
  • Hot plugging No
Material properties
  • Material (insert)
    Thermoplastic resin, glass-fibre filled (Polyester)
    Shell: steel, tin plated
  • Colour (insert) Green
  • Material (contacts) Copper alloy
  • Surface (contacts) Noble metal over Ni
  • Layer thickness ≥ 0,76 µm
  • Layer thickness ≥ 30 µinch
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status Conforme con esenzione
  • China RoHS 50
  • REACH Annex XVII substances Non incluso
  • REACH ANNEX XIV substances Non incluso
  • REACH SVHC substances Si
  • REACH SVHC substances Piombo
  • ECHA SCIP number ecef7555-f643-4ceb-a337-fc54762297f1
  • California Proposition 65 substances Si
  • California Proposition 65 substances
    Piombo
    Nichel
  • Fire protection on railway vehicles EN 45545-2 (2020-08)
  • Requirement set with Hazard Levels R26
Specifications and approvals
  • UL / CSA UL 1977 ECBT2.E102079
Commercial data
  • Packaging size 50
  • Net weight 9.98 g
  • Country of origin Germany
  • European customs tariff number 85366990
  • GTIN 5713140100633
  • eCl@ss 27440214 D-Sub coupler
  • ETIM EC001136
  • UNSPSC 24.0 39121469
Documentation
Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

Further Documents
Fire Protection
Download Settings
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
HARTING Device Connectivity
HARTING Device Connectivity - Chapter 05
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare