Type D
  • Up to 32 contacts
  • 2 rows
  • 6 A per contact
Filters
  • Withdrawal force
    Select a value Reset filter
    • ≤ 40 N
      30
  • PCB thickness
    Select a value Reset filter
    • ‌1.6 mm +2.4 ‌
      1
    • ‌1.6 mm ±0.2 ‌
      2
  • Isolation group
    Select a value Reset filter
    • II (400 ≤ CTI > 600)
      1
    • IIIa (175 ≤ CTI > 400)
      30
  • Performance level
    Select a value Reset filter
    • 1
      7
    • 2
      16
    • 3
      4
    • acc. to IEC 60603-2
      27
  • Coding
    Select a value Reset filter
    • Coding with loss of contacts
      31
    • Hole coding
      31
    • Side coding
      10
  • PCB fixing
    Select a value Reset filter
    • With fixing flange
      31
    • With snap-in clip
      3
31 products (of 31)
1/2
Compare
0
Sort by
Filters
0

Topics & Trends