Matching Products
Matching Products NEW
Combinables
4
Accessories
2
Spare Part
1
Hoods/Housings
38
Part number: 09 33 006 4729
Han ES AV Pos. 6 Insert Term. Block left
Han ES AV Pos. 6 Insert Term. Block left

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Inserts
Terminal block connector
Cage-clamp termination
Female
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: ‌16 A
Size: 6 B
Contacts: 6
Conductor cross-section: 0.14 ... 2.5 mm²
Copper alloy
Silver plated
Notes
Compare
Load in configurator
Part number: 09 33 006 4729
Han ES AV Pos. 6 Insert Term. Block left
Notes
Compare
Load in configurator
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
4
Accessories
2
Pieza de repuesto
1
carcasas/bases
38
Product Details
Identification
  • Category Inserts
  • Series Han® ES AV
  • Element Terminal block connector
  • Specification
    Left hand version
    Single contour (SK)
Version
  • Termination method Cage-clamp termination
  • Gender Female
  • Size 6 B
  • Number of contacts 6
  • PE contact Yes
Technical characteristics
  • Conductor cross-section 0.14 ... 2.5 mm²
  • Rated current ‌ 16 A
  • Rated voltage 500 V
  • Rated impulse voltage 6 kV
  • Pollution degree 3
  • Rated current acc. to UL 12 A
  • Rated voltage acc. to UL 600 V
  • Rated current acc. to CSA 12 A
  • Insulation resistance >1010 Ω
  • Contact resistance ≤ 4 mΩ
  • Limiting temperature -40 ... +125 °C
  • Mating cycles ≥ 500
Material properties
  • Material (insert) Polycarbonate (PC)
  • Colour (insert) RAL 7032 (pebble grey)
  • Material (contacts) Copper alloy
  • Surface (contacts) Silver plated
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
  • Fire protection on railway vehicles EN 45545-2 (2020-08)
  • Requirement set with Hazard Levels
    R22 (HL 1-3)
    R23 (HL 1-3)
Specifications and approvals
  • Specifications
    IEC 60664-1
    IEC 61984
  • UL / CSA UL 1977 ECBT2.E235076
  • Approvals DNV GL
Commercial data
  • Packaging size 1
  • Net weight 102.867 g
  • Country of origin Romania
  • European customs tariff number 85366990
  • GTIN 5713140050952
  • ETIM EC000438
  • eCl@ss 27440205 Contact insert for industrial connectors
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
EPLAN Data Portal
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
Chapter Han® AV
Industrial Connectors Han®
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare