Matching Products
Matching Products NEW
Combinables
1
Part number: 09 48 313 18A6 060
PPV4 2.0 Signal 10p d.e. 10G0,5qmm 6,0m
PPV4 2.0 Signal 10p d.e. 10G0,5qmm 6,0m

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Cable assemblies
Pre-assembled on both sides
Copper cable (round)
Wiring 1:1
Cable length: 6 m
Notes
Compare
Part number: 09 48 313 18A6 060
PPV4 2.0 Signal 10p d.e. 10G0,5qmm 6,0m
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
    Connector 2
Identification
  • Category System cabling
  • Series HARTING PushPull (V4)
  • Element Cable assemblies
  • Specification Pre-assembled on both sides
  • Connector 1
    HARTING PushPull (V4) Signal
    10 poles
  • Connector 2
    HARTING PushPull (V4) Signal
    10 poles
  • Type of cable Copper cable (round)
  • Description of the cable Wiring 1:1
Version
  • Cable length 6 m
  • Number of cores 10
  • Core structure 10x AWG 20
Technical characteristics
  • Rated current ‌ 5 A
  • Rated voltage ‌ 50 V
  • Limiting temperature -40 ... +70 °C
  • Degree of protection acc. to IEC 60529 IP65
Material properties
  • Material (cable) PVC
  • Colour (cable) Grey
Specifications and approvals
  • Specifications IEC 61076-3-106 Variant 4 (V4)
Commercial data
  • Packaging size 1
  • Net weight 686 g
  • Country of origin Latvia
  • European customs tariff number 85444290
  • GTIN 5713140570740
  • ETIM EC002599
  • eCl@ss 27060390 Ready-made data cable (unspecified)