Matching Products
Matching Products NEW
Part number: 21 34 262 6840 100
M12 Y-cod 8-pol st/st m/m PUR 10m
M12 Y-cod 8-pol st/st m/m PUR 10m

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Cable assemblies
Pre-assembled on both sides
Copper cable (round)
Cable length: 10 m
Notes
Compare
Part number: 21 34 262 6840 100
M12 Y-cod 8-pol st/st m/m PUR 10m
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
  • Series Circular connectors M12
  • Element Cable assemblies
  • Specification Pre-assembled on both sides
  • Connector 1
    M12 Y-coding
    Male Straight
  • Connector 2
    M12 Y-coding
    Male Straight
  • Type of cable Copper cable (round)
Version
  • Cable length 10 m
  • Number of cores 8
  • Core structure 4x AWG20 + 1x 4x AWG26
  • Coding Y-coding
Technical characteristics
  • Limiting temperature -25 ... +80 °C
Material properties
  • Material (cable) PUR (polyurethane)
  • Colour (cable) Green
Specifications and approvals
  • Approvals CE
Commercial data
  • Packaging size 1
  • Net weight 1 g
  • Country of origin Germany
  • European customs tariff number 85444995
  • GTIN 5713140282643
  • ETIM EC002599
  • eCl@ss 27060390 Ready-made data cable (unspecified)