Matching Products
Matching Products NEW
Part number: 09 98 000 6907
Interchangeable unit TK-M for HanYellock
Interchangeable unit TK-M for HanYellock

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Interchangeable unit
Han-Yellock®
Conductor cross-section: 0.14 ... 2.5 mm²
Notes
Compare
Part number: 09 98 000 6907
Interchangeable unit TK-M for HanYellock
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Tools
  • Type of tool Interchangeable unit
  • Description of the tool Han-Yellock®
  • Type of drive
    Electrical
    Pneumatic
Version
  • Die set 4-mandrel two-indent crimp
  • Direction of movement 4 indent
  • Field of application
    Recommended for stationary use in production lines
    for more than 25,000 crimping operations per year
    for individual, turned male and female contacts
Technical characteristics
  • Conductor cross-section 0.14 ... 2.5 mm²
  • Cycles cleaning / inspection ‌ 1,000
  • Cycles crimp check ‌ 5,000
  • Cycles service / maintenance ‌500.000 (at least once a year)
Commercial data
  • Packaging size 1
  • Net weight 0.001 kg
  • Country of origin Germany
  • European customs tariff number 84669400
  • GTIN 5713140278554
  • eCl@ss 17130192 Automatic machine for cable processing (accessories)
Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
Chapter Tools
Industrial Connectors Han®
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare