Matching Products
Matching Products NEW
Part number: 19 41 000 5142
Han-Eco reducer gasket 12-20mm M40
Han-Eco reducer gasket 12-20mm M40

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Reduction seal insert
Clamping range: 12 ... 20 mm
RAL 9005 (jet black)
Notes
Compare
Part number: 19 41 000 5142
Han-Eco reducer gasket 12-20mm M40
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Accessories
  • Series of hoods/housings Han-Eco®
  • Type of accessory Reduction seal insert
Technical characteristics
  • Size M40
  • Clamping range 12 ... 20 mm
Material properties
  • Colour (accessories) RAL 9005 (jet black)
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
  • California Proposition 65 substances Not contained
Commercial data
  • Packaging size 10
  • Net weight 8 g
  • Country of origin Germany
  • European customs tariff number 40169300
  • GTIN 5713140130555
  • ETIM EC003608
  • eCl@ss 27140807 Additional components cable gland
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
Chapter Han-Eco®
Industrial Connectors Han®
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare