Matching Products
Matching Products NEW
Accessories
3
Part number: 09 03 000 9969
DIN-Signal C/R shroud screw fix 4.30
DIN-Signal C/R shroud screw fix 4.30

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Pin shroud
for female connectors type C, for male connectors type R
Thermoplastic
RAL 7032 (pebble grey)
Notes
Compare
Free Sample
Part number: 09 03 000 9969
DIN-Signal C/R shroud screw fix 4.30
Notes
Compare
Free Sample
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Accessories
3
Product Details
Identification
  • Category Accessories
  • Series DIN 41612
  • Type of accessory Pin shroud
  • Description of the accessory
    for female connectors type C
    for male connectors type R
Version
  • Termination length
    13 mm
    16.2 mm
    17 mm
  • Fixing Screw fixing
Technical characteristics
  • Isolation group IIIa (175 ≤ CTI < 400)
  • PCB thickness
    ‌4.2 mm ±0.5 ‌
    ‌7.4 mm ±0.5 ‌
    ‌8.2 mm ±0.5 ‌
Material properties
  • Material (accessories) Thermoplastic
  • Colour (accessories) RAL 7032 (pebble grey)
  • Material flammability class acc. to UL 94 V-0
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
  • Railway classification F1/I2 acc. to NFF 16-101/102
Commercial data
  • Packaging size 100
  • Net weight 5.9 g
  • Country of origin Vietnam
  • European customs tariff number 85389099
  • GTIN 5713140004481
  • ETIM EC002943
  • eCl@ss 27440292 Connector component (accessories)
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
Connectors DIN 41 612 - Chapter 01
Connectors DIN 41 612
We care for your feedback.
How do you like our redesigned product page?